V2/V3/V4 - Versa-Latch Series Draw Latches
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
![V2/V3/V4 - Versa-Latch Series Draw Latches V2/V3/V4 - Versa-Latch Series Draw Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/V2-V3-V4-Versa-Latch-Series-Draw-Latches-968x432.jpg)
Multiple latch sizes, available in multiple materials, accommodate the same amount of application variances between frame and panel.
- Spring loaded anchor plate compensates up to 2.3 mm (.09") for irregularities in sealing and gasket set
- A wide range of latch sizes permits a broad range of latch to keeper mounting dimensions
- Security options available for locking or tamper evident protection
- Some models available in stainless steel
- Padlockable option available in small, short blade style
- Wire sealing option available in small, short blade style
Part number search
- Use the filters to find the right part number for your projectPeople often search by: