N7 - Captive Nuts

Speed-up panel replacement, and take advantage of captive fastening even with screw-side panels using threaded studs. Large knurled knob design allows for quick and easy fastening and enables user to control amount of torque applied.

N7 - Captive Nuts

These captive nuts are press-fit into a clean round hole on the panel to provide permanent retention of the nut. Panels lay over protruding studs and captive nuts are tightened down.

  • Quickly fastens panel to externally threaded studs
  • Hand-operable knurled knob provides solid grip
  • Concealed ejection-spring design enables nut to "pop-up" when fully detached from threaded stud
  • Provides for easy alignment with multiple fasteners
  • Through-hole version is grip tolerant, permits threaded stud to pass fully through depth of nut
  • Blind hole version provides a more finished appearance, where stud length is contained within the body of the nut
  • Available in nine metric/Imperial thread sizes to suit a wide range of installations
  • Both versions available in bright finish
  • Black powder coated finish available with blind-hole version only
  • For use in materials with hardnesses of RB85 or less, such as low-carbon steels that are half hard or softer, stainless steels in the annealed condition, or aluminum

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing N7 - Captive Nuts

View as Grid List

22 Items

Set Descending Direction
  1. No more items to load
ed3c6e36101a1e8e3cb096f515a34da59223da8c8edb5bf7233b794b7243ee10 18.222.106.158
please type in at least 2 letters...
Loading...