A6 - Quarter-Turn To Open Latches

Add the convenience of push-to-close operation on your enclosure, with this compact, robust latch that is easy to install and easy to operate. Just a quarter turn of the knob or hex socket retracts the slide for easy opening, and a simple push snaps the latch shut again

A6 - Quarter-Turn To Open Latches

These latches install quickly, using a threaded sleeve with lockwasher to clamp the latch body in position on the door panel. Slim-profile latch housing takes up little space inside the enclosure. Specify latches by grip/frame thickness, in either of two actuation styles.

  • Knob-style provides convenience of hand actuation
  • Tool-actuated style provides security of restricted access, plus a low profile on front of panel
  • Available in two sizes, each with tool or knob actuation
  • Series 40 Installation tool: P/N A6-0-15640-11
  • Series 60 Installation tool: P/N A6-0-15641-11

Part number search

-   Use the filters to find the right part number for your project

You are viewing A6 - Quarter-Turn To Open Latches

View as Grid List

6 Items

Set Descending Direction
  1. No more items to load
2320480f42b96161e13be254994257c8782f8feb8a3c68140fe3342715072279 3.15.192.146
please type in at least 2 letters...
Loading...