5T - Heat Sink Captive Screws

Maintain consistent mechanical fastening and optimize heat-transfer performance between microprocessor and heat sink assemblies. Southco 5T Heat Sink Screws are designed to compensate for less-than-perfect alignment between microprocessor and circuit board and to allow for thermal expansion.

5T - Heat Sink Captive Screws

A captive spring-loaded design helps maintain a positive mechanical connection with a set preload, even under conditions of shock, vibration, and thermal expansion.

  • Design adjusts to minor inconsistencies or non-planar condition between top surface of chip and PC board
  • A positive stop sets the preload up to a maximum of 5 lbf.
  • Captivated spring and screw prevent lost hardware or damage to circuit boards
  • Flare in captivation style compatible with most heat sink materials from 1.5 mm (.058") to 3.2 mm (.126")
  • Multiple thread sizes – M3. M3.5. 4-40, 6-32
  • Multiple screw lengths accommodate various standoff dimensions and PC board inserts
  • Special installation tools are available for flaring standoffs. Order according to thread size

Part number search

-   Use the filters to find the right part number for your project

You are viewing 5T - Heat Sink Captive Screws

View as Grid List

4 Items

Set Descending Direction
  1. No more items to load
9962823a9f8269b955f98650559f8dae4eebe876c1e8030e59ad319b7eff75b8 3.15.175.233
please type in at least 2 letters...
Loading...