24 - Flush T-Handle Style Self-Adjusting Compression Latches
Get the convenience of Southco self-adjusting compression latch design in a heartier construction. This latch enables you to apply sufficient compression to hold doors tight and rattle-free in heavier applications, yet still opens quickly and easily with a simple flip and rotation of the handle
![24 - Flush T-Handle Style Self-Adjusting Compression Latches 24 - Flush T-Handle Style Self-Adjusting Compression Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/24-Flush-T-Handle-968x432.jpg)
Recessed cup with folding T-handle design provides sufficient leverage without taking up exterior space on door. Permits up to 1110N (250 lbs.) maximum working load applied to pawl where it contacts the frame.
- Combines strength, versatility, and aesthetics in a single latch design
- Bright metallic finishes highlight any panel design
- User controls amount of compression applied
- Polished stainless steel and chrome finishes also available
- Multiple latch models provide a broad range of grip capabilities - from 19.1 mm (.75") to 61.9 mm (2.44")
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: