EA-R01 - RF Wireless Remote Controller

Provides convenient and time-saving locking and unlocking ability to multiple access points, adding indispensable security to non-automotive vehicles. Designed specifically for the environmental and storage needs of utility trucks, marine crafts, RVs, and ambulances, the EA-R01 emits a visual and sound confirmation, eliminating the need to manually check individual secured compartments.

EA-R01 - RF Wireless Remote Controller

The EA-R01 uses a palm-size transmitter with a compact, potted receiver that can withstand harsh environments. The electronic access device provides secure storage and monitoring access in applications for commercial, specialty, and off-highway vehicles.

  • Waterproof potted constructions meets needs of harsh weather and off-road environments
  • Two 30Amp lock outputs accommodate multiple latch points for multiple locked compartments from distances up to 100 feet
  • Sequenced outputs minimizes load on battery
  • Sounding element provides latching confirmation via light/horn output
  • User-friendly transmitter programming with easy set up and replacement of lost transmitter
  • Labeled connections for simple system configuration
  • Modifiable output types and timing
  • Transmitter branding for color, style, and design
  • Third button for additional output
  • Up to four transmitters per unit
  • Receiver waterproof and dustproof to an IP67 rating
  • FCC compliant output and operation
  • Temperature range: -29C to +82C

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing EA-R01 - RF Wireless Remote Controller

View as Grid List

7 Items

Set Descending Direction
  1. R4-99-308-30

    Rotary Latch

  2. R4-99-308-50

    Rotary Latch

  3. EM-99-124

    Latch

  4. EM-99-170

    Latch

per page