61 - Universal Cabinet Series Latches
Economy and efficiency are the hallmarks of this versatile latch design for lightweight applications. Installation is simple, with single round-hole panel preparation and a press-fit retainer clip. Grip adjustment is quick and versatile, with set-screw positioning and long shaft options
With these universal cabinet series latches, you simply choose your actuator style and shaft length and everything else is easy – installation, adjustment, and operation.
- Easy to install, simply press retainer clip onto shaft assembly
- Set screw on pawl permits easy grip adjustment in field, to maximum allowed by shaft length
- Optional flush cup mount requires no special panel prep, simply anchor cups with retainer clip on shaft
- Actuation options include steel L-handle, and slotted styles, and a thermoplastic knob style
- Flush mount cup available for slotted style actuator
- Retainer clip installation tool speeds and simplifies installation
- Maximum working load is 110 N (25 lbs.)
- Maximum grip for L-handle style is up to 32 mm (1.25")
- Maximum grip for knob style is up to 44.5 mm (1.75")
- Maximum grip for slotted style is up to 57 mm (2.25")
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: