D2 - DZUS® Rapier Quarter-Turn Fasteners
This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.
![D2 - DZUS® Rapier Quarter-Turn Fasteners D2 - DZUS® Rapier Quarter-Turn Fasteners](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/D2-DZUS-Rapier-Quarter-Turn-Fasteners-968x432.jpg)
A Rapier fastener assembly comprises a spiral-cam stud, an optional stud retainer, and a receptacle. Each of these components is available in multiple sizes and styles to suit numerous application loads, material thickness dimensions, and configuration requirements.
- Snap-in and clip-on receptacles speed assembly time and reduce costs
- Case-hardened steel studs provide excellent tensile and shear strength
- Spring-steel receptacle clips provide for a snug, vibration-resistant fit
- Multiple receptacle styles satisfy a variety of mounting configurations
- Front-mount press-in receptacles are suitable for thermoplastic materials
- Mix and match stud headstyles and lengths with appropriate receptacles to accommodate total material thicknesses ranging from 0.5 mm to 30.4 mm
- Available in 3.5 mm, 5 mm, 7 mm, and 9 mm stud sizes
- Optional retainers are available in plastic and steel designs to captivate studs
- Selected receptacle styles accommodate maximum loads up to 65 lbs.
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: