The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Over-Center Lever Latch, No Restriction, Non-locking, M5x0.8 Tapped Mounting Holes, Zinc Alloy, Powder Coat, Black
A7-10-351-20
Compression Latch, Over-Center Lever Latch, No Restriction, Non-locking, M5x0.8 Tapped Mounting Holes, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Thread or Hole Type
M5 X 0.8
Actuator Type
Cylinder Lock
Handle Style
Standard Style Handle
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latching Points
Single or Three - Point
Class
A2/A7 - Over-Center Lever Latches
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Monroe Above Board Electronics
Garland TX USA
340
2024-04-26
abesales@askmonroe.com
1.800.453.1692
DB Roberts Co.
Wilmington MA USA
148
2024-05-03
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
100
2024-05-03
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
59
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
44
2024-05-06
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
17
2024-04-30
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
10
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0
Clancey Company
Overland Park KS USA
4
2024-05-02
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2024-05-03
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
2
2024-05-03
info@tchweb.com
1.416.299.0089
Nappco Fastener Company
San Antonio, TX USA
1
2024-05-01
southcos@nappco.com
1.800.580.2521