A6-40-312-10

Push-to-Close Latch, Small Size

Request a Quote
Specifications
Access Restriction Tool
Series 40 Series
Min. Outer Panel Thickness (mm) 1.00
Max Outer Panel Thickness (mm) 3.20
Grip - Minimum (mm) 1.00
Grip - Maximum (mm) 1.60
Profile Standard
Style Hex Tool Actuated
Class A6 - Quarter-Turn To Open Latches

Add the convenience of push-to-close operation on your enclosure, with this compact, robust latch that is easy to install and easy to operate. Just a quarter turn of the knob or hex socket retracts the slide for easy opening, and a simple push snaps the latch shut again

Write Your Own Review
You're reviewing:Push-to-Close Latch, Small Size

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.