The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Stainless Steel, Passivated
97-57-105-24
Over-center Draw Latch Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Natural
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
856
2024-06-14
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
376
2024-06-17
info@hardwarespecialty.com
1.508.481.8622
All-West Components & Fasteners
AUBURN WA USA
282
2024-05-31
southco@all-west.com
1.206.762.1875
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
98
2024-05-27
info@biotek.hu
+36-1-434-29-00
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
84
2024-06-14
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
60
2024-06-18
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
35
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
33
2024-06-03
mw@mwfasteners.com
1.514.955.7781
Nappco Fastener Company
Houston, TX USA
9
2024-06-03
southcoh@nappco.com
1.800.580.2521