The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-11-200-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
8.80
Length
8.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
3787
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
1766
2026-04-03
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
1516
2026-04-02
czxia@hkais.com
86.0755.83747600
M.W. Fasteners
Montreal QC Canada
439
2026-04-01
mw@mwfasteners.com
1.514.955.7781
DB Roberts Co.
Wilmington MA USA
312
2026-03-28
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
247
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
84
2026-03-25
sales@steeves.ca
204.474.1239
Astra Industrial Innovations
Johannesburg Gauteng South Africa
68
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Nappco Fastener Company
Houston, TX USA
34
2026-04-02
southcoh@nappco.com
1.800.580.2521
Marek Industrial, a.s.
Brno CZ
5
2026-03-31
info@marek.eu
+420 541 420 811