57-20-402-50
Compression Latch, Self-Adjusting, Knob Style, Weld Installation, Smooth Spring, Steel, Copper plated
Material | Steel |
---|---|
Finish | Copper plated |
Color/Appearance | Black |
Access Restriction | No Restriction |
Head Style | Knob Style |
Installation | Weld |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 3.20 |
Grip - Minimum (mm) | 1.20 |
Grip - Maximum (mm) | 4.30 |
Profile | Standard |
Spring | Smooth |
Pullup | 3.10 |
Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
Write Your Own Review