The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch, Snap-In- Rectangular hole, 105 N (23 lbs.) Rated Load, Double Magnet, Black
02-10-801-10
Magnetic Latch, Snap-In- Rectangular hole, 105 N (23 lbs.) Rated Load, Double Magnet, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
105 N (23 Ibs.)
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
697
2024-06-07
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
562
2024-06-07
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
307
2024-06-07
sales@dbroberts.com
1.800.773.5388
Monroe Above Board Electronics
San Jose CA USA
83
2024-06-06
abesales@askmonroe.com
1.800.453.1692
TCH Sales Incorporated
Toronto ON Canada
50
2024-06-07
info@tchweb.com
1.416.299.0089
Austin Hardware & Supply, Inc.
Kansas City MO USA
38
2024-06-03
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
33
2024-06-07
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
10
2024-05-10
info@steeves.ca
1.204.474.1239
Dean Lewis Associates
Hayward CA
6
2024-06-05
sales@deanlewisassociates.com
510-785-9650
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
6
2024-06-05
INFO@EVAN.COM.CN
86-21-68221637
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2024-06-07
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co. Ltd
Beijing
1
2024-06-03
info@intechbj.com
86-010-83833828