R4-0-60784
Rotary Push-to-Close Latch Striker, Micro Size, Acetal Copolymer
| Material | Acetal Copolymer |
|---|---|
| Color/Appearance | Beige |
| Size Series | Micro Size |
| Accessory Type | Retaining Clip |
| Class | AC - Rotary Latch Cables |
Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Rotary Latch Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Rotary Latch Cables are suitable for use in both interior and exterior environments