The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Latches
Cam Latches
Quarter-Turn Cam Latch, Key Locking (CH751) Wing, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-9-315-UU1-13
Quarter-Turn Cam Latch, Key Locking (CH751) Wing, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Grip Type
Fixed
Head Style
Wing
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Nappco Fastener Company
Dallas, TX USA
800
2024-04-01
southcod@nappco.com
1.800.580.2521
Bisco Industries
Glendale Heights IL USA
708
2024-04-25
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
316
2024-04-25
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
200
2024-04-25
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
188
2024-04-25
info@clancey.com
1.800.747.7405
Allegis Corporation
Minneapolis MN USA / ON CANADA
60
2024-04-26
salesmidwest@allegiscorp.com
1-866-378-7550
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
13
2024-04-25
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
4
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Austin Hardware & Supply, Inc.
Kansas City MO USA
2
2024-04-23
sales@austinhardware.com
800-821-3520
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-04-16
info@global-dtech.com
+34 91 661 20 79