P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel Shop.
![P1 - Flush Pull P1 - Flush Pull](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/P1-Flush-Pull-968x432.jpg)
This black ABS body uses a two-piece design to provide ample gripping space with a clean, flush-mount panel presentation.
- Simple single-hole mounting –flush face slides through panel, cup attaches from back side with concealed self-tapping mounting screws
- Can be used for lifting, pulling, sliding or pushing doors or drawers
- Lifting load on pull transfers directly to panel edge
- UL94-V0 version available
- Operating Temperature Range: -50ºC (-60ºF) to 60:ºC (140ºF)
- Multiple models accommodates panels from 1 mm (.04") up to 6.3 mm (.25") thick
- Provides maximum working load of 1,300 N (300 lbs.) for lifting/pulling applications
To search for a product certifications by part number, click here:
Product Certifications