H3-50-177-050
Swinghandle Latch, Medium Size - 125 mm (4.92 in), Without Padlock Hasp, Use with Linear Actuator, 8 mm Triangle DIN, Non-Sealed, Zinc Alloy, Powder Coated, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Sealed | No |
Locking Option | 8 mm Triangle DIN |
Latching Points | Single or Three - Point |
Secondary Padlock Hasp | No |
Type | Medium - 125 mm (4.92 in) |
Class | H3 - Swinghandle Multi-Point System |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
Write Your Own Review