The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 24mm (.94 in) Grip, Stainless Steel, Passivated
E5-8013
Quarter-Turn Cam Latch Cam, 24mm (.94 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Grip Type
Fixed
Grip - Minimum (mm)
24.00
Grip - Maximum (mm)
26.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
909
2024-06-14
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
205
2024-06-14
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
40
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
33
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
20
2024-06-05
order@aeromateriel.com
+46.36.34.44.40
TCH Sales Incorporated
Toronto ON Canada
18
2024-06-07
info@tchweb.com
1.416.299.0089
Chengdu Chilli
Chengdu, Sichuan Province, China
4
2024-05-20
info@chilli.com.cn
86.028.85144919
Clancey Company
Overland Park KS USA
2
2024-06-13
info@clancey.com
1.800.747.7405