D2-513-728-190
DZUS® Quarter-Turn Stud, Small Size, Phillips Recess #1, Steel Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Head Style | Phillips Recess |
| Recess Size | Phillips Recess #1 |
| Size Series | Size 3.5 |
| Stud Diameter | 3.5 mm (0.14 in) |
| Stud Length (L) | 28.00 |
| Length | 28.00 |
| Shank Diameter | 3.5 mm (0.138 in) |
| Type | Stud |
| Class | D2 - DZUS® Rapier Quarter-Turn Fasteners |
This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.