The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Miniature Size, Stainless Steel, Brushed Finish
64-01-10
Push-to-Close Latch, Miniature Size, Stainless Steel, Brushed Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Brushed
Access Restriction
No Restriction
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
1.60
Grip - Minimum (mm)
3.00
Grip - Maximum (mm)
3.40
Size Series
Miniature Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1285
2025-12-12
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
159
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
75
2025-12-08
info@hardwarespecialty.com
1.508.481.8622
Shanghai Cico Industrial Co. Ltd
Shanghai China
45
2025-11-28
sales@sh-cico.com
86-021-54900086
HTF Inc
Frederick MD USA
28
2025-12-11
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
25
2025-12-04
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2025-12-15
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
8
2025-11-18
info@handy-fix.com.pl
0048221277890
Marek Industrial, a.s.
Brno CZ
8
2025-12-02
info@marek.eu
+420 541 420 811
Astra Industrial Innovations
Johannesburg Gauteng South Africa
5
2025-12-09
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-12-09
info@global-dtech.com
+34 91 661 20 79
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2025-12-05
info@chilli.com.cn
86.028.85144919