The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Medium Size, No Restriction, T-Bar Head, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
57-10-301-10
Compression Latch, Self-Adjusting, Medium Size, No Restriction, T-Bar Head, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Grip Type
Adjustable
Head Style
T-Bar Head
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
1.60
Grip - Maximum (mm)
9.50
Size Series
Medium Size
Spring
Smooth
Pullup
7.90
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Astra Industrial Innovations
Johannesburg Gauteng South Africa
17
2024-09-20
sales@astraindustrial.co.za
0027.11.918.6696
Allegis Corporation
Minneapolis MN USA / ON CANADA
7
2024-09-20
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
5
2024-09-16
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
2
2024-09-20
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB Canada
2
2024-09-03
info@steeves.ca
1.204.474.1239
Nappco Fastener Company
Houston, TX USA
2
2024-09-03
southcoh@nappco.com
1.800.580.2521