47-60-230-15

Captive Screw, 6-32 Thread, Snap-In, Phillips Recess, Smooth Bright Knob

Request a Quote
Specifications
Material Steel
Color/Appearance Bright
Knob Style Smooth
Knob Material Aluminum Alloy
Thread or Hole Type 6-32
Head Style Phillips Recess
Installation Snap-in
Recess Size Phillips Recess #2
Series Styled Knob
Min. Outer Panel Thickness (mm) 0.50
Max Outer Panel Thickness (mm) 1.00
Fastened Screw Projection (mm) 5.60
Unfastened Screw Projection (mm) 0.80
Packaging Bulk Packaged
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Write Your Own Review
You're reviewing:Captive Screw, 6-32 Thread, Snap-In, Phillips Recess, Smooth Bright Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.