16-10-511-16
Compression Latch, Self-Adjusting, Small Size, No Restriction, Knob, 3.2-10.3mm Grip, Steel, Zinc Plated, Bright Chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Black |
| Access Restriction | No Restriction |
| Head Style | Knob Style |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 2.40 |
| Grip - Minimum (mm) | 3.20 |
| Grip - Maximum (mm) | 10.30 |
| Rotation | Type A - Turn Clockwise to Latch |
| Size Series | Small Size |
| Pullup | 7.10 |
| Class | 16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches |
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn