The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 3.3 - 4.8 mm (.130 - .190 in) Door thickness, Screw Mount, UL94-HB, ABS Plastic, Black
P1-30-105-11
Flush Pull, 3.3 - 4.8 mm (.130 - .190 in) Door thickness, Screw Mount, UL94-HB, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Thread or Hole Type
Thread Forming Screw
Installation
Screw Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-HB
Class
P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
309
2024-06-14
salesmidwest@allegiscorp.com
1-866-378-7550
All-West Components & Fasteners
AUBURN WA USA
170
2024-06-21
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
135
2024-06-26
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
53
2024-06-25
info@clancey.com
1.800.747.7405
HI-TECH FASTENERS
FREDERICK MD USA
50
2024-06-21
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
49
2024-06-24
info@hardwarespecialty.com
1.508.481.8622
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
35
2024-05-27
info@biotek.hu
+36-1-434-29-00
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
30
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
25
2024-06-17
info@handy-fix.com.pl
0048221277890
TCH Sales Incorporated
Toronto ON Canada
24
2024-06-21
info@tchweb.com
1.416.299.0089
Dean Lewis Associates
Hayward CA
20
2024-06-12
sales@deanlewisassociates.com
510-785-9650
M.W. Fasteners
Montreal QC Canada
18
2024-06-03
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
12
2024-06-21
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
10
2024-06-06
info@marek.eu
+420 541 420 811
DB Roberts Co.
Wilmington MA USA
6
2024-06-21
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2024-06-21
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
2
2024-06-18
sales@zygology.com
+44 (0)1844 266020