ME-01-411-60
Offshore Entry Door Latch, Flush Mount, Left Hand Out, Key Locking, 14.5 - 17mm (.56 - .69 in) Door Thickness, Aluminum
| Material | Aluminum Alloy |
|---|---|
| Pawl Style | Short |
| Access Restriction | Key Locking |
| Sealed | No |
| Grip - Minimum (mm) | 14.50 |
| Grip - Maximum (mm) | 17.00 |
| Operation | Left Hand Out |
| Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review