The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K5-2856-07
Link Lock Draw Latch, Large Size, Spring Loaded, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Large Size
Spring
Spring Loaded
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
530
2026-04-03
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
400
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
220
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
HTF Inc
Frederick MD USA
64
2026-03-12
sales@htfinc.com
1.800.466.1940
Appian Fasteners
Belfast Northern Ireland UK
40
2026-04-02
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
24
2026-04-03
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
18
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
6
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
4
2026-03-16
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB CANADA
3
2026-03-25
sales@steeves.ca
204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2026-04-02
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
1
2026-03-28
sales@dbroberts.com
1.800.773.5388