EM-05-53-2001

Electronic Slide Bolt, Non-Sealed Connector, 5 Volts, Glass Filled Nylon, Black

Request a Quote
Specifications
Material Glass Filled Nylon
Color/Appearance Black
Electronic Locking Yes
Mechanical Override No
Voltage 5 V
Connector Options Non-sealed Connector
Class EM-05 - Electronic Slide Bolts

Southco’s EM-05 Electronic Slide Bolt series delivers enhanced access control to applications that require concealed, controlled and secure access. The EM-05 Electronic Slide Bolt series provides the convenience of electronic access and push-to-close operation in a single unit. Its versatility, ease of installation and space saving design enable an easy transition from mechanical to electronic physical access

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.