E5-9A-715-UU4-10

Quarter-Turn Cam Latch, Key Locking (CH751), L-Handle, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Bright
Access Restriction Key Locking
Head Style L-Handle
Series 20.1 mm Size
Min. Outer Panel Thickness (mm) 1.00
Max Outer Panel Thickness (mm) 18.00
Grip - Minimum (mm) 5.00
Grip - Maximum (mm) 53.00
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, Key Locking (CH751), L-Handle, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.