The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6012
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Grip Type
Fixed
Actuator Type
Cylinder Lock
Latching Points
Single or Three - Point
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
8672
2024-04-29
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1000
2024-05-01
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
485
2024-04-26
southco@all-west.com
1.206.762.1875
HI-TECH FASTENERS
FREDERICK MD USA
173
2024-04-29
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
162
2024-04-15
info@handy-fix.com.pl
0048221277890
Clancey Company
Overland Park KS USA
100
2024-04-30
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
100
2024-04-29
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
58
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Intech Holdings Limited
Beijing
29
2024-04-22
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
27
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
14
2024-04-29
info@biotek.hu
+36-1-434-29-00
Hardware Specialty Co
Marlboro MA USA
13
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2024-04-16
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
6
2024-04-29
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
2
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Austin Hardware & Supply, Inc.
Kansas City MO USA
1
2024-04-30
sales@austinhardware.com
800-821-3520