E3-109-1059

VISE ACTION® Compression Latch, Large Size, Slotted Recess, Aluminum Alloy, Hard Anodized, Black, 40 mm (1.57 in) Grip

Request a Quote
Specifications
Material Aluminum Alloy
Finish Anodized
Color/Appearance Black
Access Restriction Tool
Grip Type Fixed
Mounting Style Single Hole Mount
Head Style Slotted Recess
Series Standard
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 18.00
Grip - Minimum (mm) 40.00
Grip - Maximum (mm) 42.00
Cam Attached Yes
Rotation Type A - Turn Clockwise to Latch
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class E3 - VISE ACTION® Compression Latches
Size 19.1mm

Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion.  Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration.  Over-center latching resists accidental opening due to shock or vibration.  

Write Your Own Review
You're reviewing:VISE ACTION® Compression Latch, Large Size, Slotted Recess, Aluminum Alloy, Hard Anodized, Black, 40 mm (1.57 in) Grip

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.