The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 6, Press-In, Steel, Zinc Plate, Bright chromate
D8-336-110-190
DZUS® Quarter-Turn Receptacle, Size 6, Press-In, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Receptacle Style
Self Clinching
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
4855
2024-05-09
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
2237
2024-04-23
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
533
2024-05-09
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
300
2024-04-22
sales@aerospacesw.com
623.582.2779
Aero Materiel AB
Jonkoping, Sweden
89
2024-05-02
order@aeromateriel.com
+46.36.34.44.40
Handy FIX
Warsaw Poland
56
2024-05-07
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
51
2024-05-09
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
20
2024-05-09
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
10
2024-05-09
sales@htfinc.com
1.800.466.1940
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2024-04-16
info@global-dtech.com
+34 91 661 20 79