C2-33-41-3

Compression Latch, Lever Latch, Tool Locking, 4 mm Hex Recess, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Textured

Request a Quote
Specifications
Integrated Bumper No
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Textured
Access Restriction Tool
Sealed No
Grip Type Adjustable
Head Style 4 mm Hex Recess
Series Standard
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 5.00
Grip - Minimum (mm) 23.00
Grip - Maximum (mm) 46.00
Profile Flush
Packaging Layer Packed
Class C2 - Lever Latches

Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.

Write Your Own Review
You're reviewing:Compression Latch, Lever Latch, Tool Locking, 4 mm Hex Recess, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Chrome Plated, Textured

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.