Concealed / Remote Latches

Our Concealed/Remote Latches offer a unique blend of hidden security and convenient access. These innovative latches are designed to be completely hidden from view when closed, providing a clean aesthetic while maintaining reliable security.  They are often mechanically or electrically actuated, remotely adding an extra layer of  control.  From high-end cabinetry and secure enclosures to access panels and hidden compartments, our Concealed/Remote Latches provide a sophisticated and functional solution.

Concealed / Remote Latches

Key Features:

  • Hidden from View: Latch mechanism remains completely concealed when closed, offering a sleek and sophisticated look.
  • Remote or Concealed Actuation: Actuated remotely via mechanical linkages or electrical signals for added convenience and control.
  • Secure Locking: Offers tamper-resistant locking mechanisms to prevent unauthorized access or accidental openings.
  • Durable Construction: Made from robust materials such as steel and stainless steel to withstand demanding use while ensuring long-term reliability.

 

Key Benefits:

  • Enhanced Aesthetics: Eliminates visible hardware for a modern, clean look.
  • Increased Security: provides tamper-resistant and hidden locking for enhanced protection.
  • Convenient Access: Simplifies operation with remote or concealed actuation.       
  • Applications: Our Concealed/Remote Latches are used in a variety of applications, including high-end cabinetry & furniture, secure enclosures, hidden compartments, access panels, electronics & instrumentation, automotive interiors, retail displays, and specialty applications 

Part number search

-   Use the filters to find the right part number for your project

You are viewing Concealed / Remote Latches

We can't find products matching the selection.