PK - Lock Plugs

These lock plugs, purchased independently from their matching latches, offer OEMs and end users the ability to tailor key code assignments according to application needs. Lock plugs can be installed or replaced after latch installation. Multiple key code options make it easy to implement the desired degree of access control.

PK - Lock Plugs

Die-cast zinc lock plug construction provides a durable housing for a brass disc-tumbler lock design. Lock plugs are installed without any special tools and removed using a special key. Common lock-plug configuration reduces inventory requirements, allows on-site customization and simplifies the ability to assign common key codes across multiple latch body styles.

  • Modular design fits multiple latch styles, for one-key convenience throughout an installation
  • Shuttered lock styles keep out dirt and moisture
  • Finish options include black powder coat, bright chrome or stainless steel scalp
  • Most lock plugs are provided with two nickel plated brass keys, extra keys may be ordered separately
  • Keys are available plain, or with an over-molded plastic sleeve for enhanced grip and style
  • Available with stainless steel drop shutters or nickel plated brass slide shutters
  • Lock plug bodies also available in engineered thermoplastic styles to match other latch constructions
  • Tool actuated lock plugs are also available, but unlike key locking lock plugs are not removable after installation
  • DIN standard lock plugs are available for both key and tool access

Part number search

-   Use the filters to find the right part number for your project

You are viewing PK - Lock Plugs

View as Grid List

Items 1-40 of 52

Set Descending Direction
  1. PK-39-72-13-KCH751

    Lock Plug

  2. PK-39-72-13-MK1125

    Lock Plug, Master Keyed

  3. PK-29-15-13-MK1125

    Lock Plug, Master Keyed

  4. PK-39-72-13-MK1010

    Lock Plug, Master Keyed

  5. PK-29-15-13-MK1010

    Lock Plug, Master Keyed

  6. PK-39-72-13-MK1050

    Lock Plug, Master Keyed

  7. PK-29-15-13-MK1050

    Lock Plug, Master Keyed

Page
per page