The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Screw, Small Size, Phillips Recess, 2.2mm (.09 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate
09-P-203
Fast Lead Screw, Small Size, Phillips Recess, 2.2mm (.09 in) Max. Outer Panel, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Chromate plus sealer
Head Style
Phillips Recess
Material Thickness
6.40
Max Outer Panel Thickness (mm)
2.20
Head Diameter
9.50
Size Series
Small Size 09
Length
13.90
Type
Screw
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
2836
2024-06-14
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
1482
2024-06-17
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
964
2024-06-14
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
380
2024-06-17
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
307
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
44
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
3
2024-06-17
info@hardwarespecialty.com
1.508.481.8622
Praestmark A/S
Vedbaek / Denmark
2
2024-06-04
Sales@praestmark.dk
0045 38884400
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
1
2024-06-05
INFO@EVAN.COM.CN
86-21-68221637