Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for use.
Compressive action pulls door tight, without rubbing action and without wear on latch contact point or frame. A broad grip range - up to 23 mm (0.91 in) - provides for easy grip adjustment to accommodate grip changes over time.