ST-20L-400RK-33
Constant Torque Embedded Hinge, Nut Mount Installation, Zinc Alloy, Natural Housing, Forward Torque 3 N-m, Reverse Torque 4 N-m
Material | Zinc Alloy |
---|---|
Color/Appearance | Natural |
Forward Torque (Nm) | 3.00 |
Reverse Torque (Nm) | 4.00 |
Torque Type | Asymmetric |
Class | ST - Constant Torque Embedded Hinges |
The ST series of compact hinges provide ease in positioning objects and holding them steady in any orientation. Their size and torque values fit designs ranging from the smallest web-cams and consumer electronics to portable computer screens, LCD displays, point-of-sale terminals, medical equipment and larger enclosure panels. ST hinges provide refined ergonomic performance to enhance any application with a smooth, consistent motion for a feeling of precision and quality.
Write Your Own Review