NY-3G-31-10

Nylatch Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 1mm (.042 in) Max Panel Thickness, Polycarbonate, White

Request a Quote
Specifications
Material Polycarbonate
Color/Appearance White
Size Series Small Size
Class NY - NYLATCH Two-Piece Panel Fasteners
Write Your Own Review
You're reviewing:Nylatch Panel Fastener Grommet, 4.8mm (.188 in) Diameter, 1mm (.042 in) Max Panel Thickness, Polycarbonate, White

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.