The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M5-60-205-8
Magnetic Slide Latch
Specifications
Striker Style
Flush
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
11
2026-04-01
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
8
2026-04-02
info@biscoind.com
1.800.323.1232