EA - Mechanical Accessories
The cable-based Mechanical Override System provides a standard solution for remote mechanical actuation of electronic latches. In the event of electrical power loss, the system provides fully redundant access. The system comprises a mechanical override lock with corresponding AC actuator and cable bracket, a mechanical cable, and a mechanical override bracket.
![EA - Mechanical Accessories EA - Mechanical Accessories](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/EA-Mechanical-Accessories-968x432.jpg)
The R4-EM Mechanical Override System adjusts to any standard Southco R4-EM Electronic Rotary Latches. It provides a simple means of mechanically releasing the electronic lock during a power failure. The system is easy to install, with multiple adjustments and customized cable lengths to suit any applications.
- Convenient mechanical actuation for lock release during power failure
- Adaptable design enables use with any complementary electronic latch
- Quick, simple installation for ease of integration
- Flexible design delivers multiple adjustments and customized cable lengths
- Flat key or tubular key cam latch available for remote key lock
- Accommodates clockwise or counterclockwise key rotation