The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch Keeper, Front Mount, Glass-filled Nylon, Black
F7-537
Flexible Draw Latch Keeper, Front Mount, Glass-filled Nylon, Black
Specifications
Material
Nylon
Finish
Natural
Color/Appearance
Black
Mounting Style
Front Mount
Class
F7 - Flexible T-Handle Latches
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2705
2024-06-14
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1754
2024-06-14
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
704
2024-06-14
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
623
2024-06-13
info@clancey.com
1.800.747.7405
Chengdu Chilli
Chengdu, Sichuan Province, China
601
2024-05-20
info@chilli.com.cn
86.028.85144919
HI-TECH FASTENERS
FREDERICK MD USA
494
2024-06-14
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
309
2024-06-14
info@tchweb.com
1.416.299.0089
Austin Hardware & Supply, Inc.
Kansas City MO USA
287
2024-06-12
sales@austinhardware.com
800-821-3520
All-West Components & Fasteners
AUBURN WA USA
146
2024-05-31
southco@all-west.com
1.206.762.1875
Appian Fasteners
Belfast Northern Ireland UK
10
2024-06-14
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
10
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
7
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
2
2024-06-05
czxia@hkais.com
86.0755.83747600
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
1
2024-06-05
INFO@EVAN.COM.CN
86-21-68221637