EM-05-11-111

Miniature Electronic Slide Bolt, Front Mount, With Microswitch, With Mechanical Override, Plastic, Black

Request a Quote
Specifications
Material Plastic
Color/Appearance Black
Electronic Locking Yes
Mounting Style Front Mount
Mechanical Override Yes
Microswitch Latch Status Switch Only
Class EM-05 - Electronic Slide Bolts

Southco’s EM-05 Electronic Slide Bolt series delivers enhanced access control to applications that require concealed, controlled and secure access. The EM-05 Electronic Slide Bolt series provides the convenience of electronic access and push-to-close operation in a single unit. Its versatility, ease of installation and space saving design enable an easy transition from mechanical to electronic physical access

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.