E6-50-316F-20

Constant Torque Hinge, Asymmetric, 1.8 N⋅m, 1.3 N⋅m, Medium Size, Nylon, Natural, Black

Request a Quote
Specifications
Material Nylon
Finish Natural
Color/Appearance Black
Forward Torque (Nm) 1.80
Reverse Torque (Nm) 1.30
Access Restriction No Restriction
Torque Type Asymmetric
Mounting Style Front Mount
Installation Rivet / Screw
Series Constant Torque
Size Series Medium Size
Class E6/ST - Constant Torque Position Control Hinges

Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.

Write Your Own Review
You're reviewing:Constant Torque Hinge, Asymmetric, 1.8 N⋅m, 1.3 N⋅m, Medium Size, Nylon, Natural, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.