The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Adjustable Torque Hinge, Sy mmetric Torque, Small Size, Acetal Copolymer, Natural, Black
E6-10-101-20
Adjustable Torque Hinge, Sy mmetric Torque, Small Size, Acetal Copolymer, Natural, Black
Specifications
Material
Acetal Copolymer
Color/Appearance
Black
Forward Torque (Nm)
0.25
Reverse Torque (Nm)
0.25
Access Restriction
No Restriction
Torque Type
Symmetric
Installation
Threadstud and Nut
Series
Adjustable Torque
Class
E6 - Adjustable Torque Position Control Hinges
Allow users the flexibility to define and adjust the operating effort required to move or position panels. E6 hinges provide infinite control over door positioning and accommodate variables in enclosure construction - without added hardware or installation costs. Aesthetic designs and concealed mounting hardware options provide a clean presentation.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6030
2024-06-19
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1856
2024-06-19
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
604
2024-06-14
salesmidwest@allegiscorp.com
1-866-378-7550
HI-TECH FASTENERS
FREDERICK MD USA
403
2024-06-19
sales@htfinc.com
1.800.466.1940
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
222
2024-06-17
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
175
2024-06-17
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
155
2024-06-19
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
144
2024-06-18
sales@zygology.com
+44 (0)1844 266020
All-West Components & Fasteners
AUBURN WA USA
100
2024-05-31
southco@all-west.com
1.206.762.1875
Clancey Company
Overland Park KS USA
87
2024-06-18
info@clancey.com
1.800.747.7405
M.W. Fasteners
Montreal QC Canada
75
2024-06-03
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
59
2024-06-19
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
51
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co. Ltd
Beijing
50
2024-06-03
info@intechbj.com
86-010-83833828
CASH COMPONENTES
Sao Paulo SP Brasil
50
2024-06-11
info@cash.com.br
55.11.3974.8312
AIS INDUSTRIAL COMPONENTS
HK
44
2024-06-05
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
29
2024-06-11
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
22
2024-06-19
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
San Antonio, TX USA
1
2024-06-03
southcos@nappco.com
1.800.580.2521