E5-6-033-UU1

Quarter-Turn Cam Latch, 8 mm Triangle Recess, Without Cam, Sealed, Nylon, Black

Request a Quote
Specifications
Material Nylon
Color/Appearance Black
Access Restriction Tool
Grip Type Fixed
Series 20.1 mm Size
Min. Outer Panel Thickness (mm) 1.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 4.00
Grip - Maximum (mm) 42.00
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, 8 mm Triangle Recess, Without Cam, Sealed, Nylon, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.