The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
VISE ACTION® Compression Latch, Rubber, Natural,
E3-24-201-18
VISE ACTION® Compression Latch, Rubber, Natural,
Specifications
Material
Rubber
Finish
Natural
Mounting Style
Single Hole Mount
Actuator Type
Cylinder Lock
Latching Points
Single or Three - Point
Class
E3 - VISE ACTION® Compression Latches
Size
13.5mm
Southco’s VISE ACTION ® Compression Latches provide mechanical advantage, ensuring tight, vibration resistant door closure to seal out water and dust, while allowing easy access with a choice of key and tool security options. The smooth operation of the VISE ACTION ® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
4353
2024-05-03
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
817
2024-05-03
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
691
2024-05-03
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
572
2024-05-03
info@zinorm.de
+49 (0) 4102 677 12 0
Allegis Corporation
Minneapolis MN USA / ON CANADA
327
2024-05-03
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
241
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Austin Hardware & Supply, Inc.
Kansas City MO USA
241
2024-04-30
sales@austinhardware.com
800-821-3520
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
200
2024-05-03
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
165
2024-05-03
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
65
2024-04-15
info@handy-fix.com.pl
0048221277890
Assembly Fasteners Inc.
Apopka FL USA
50
2024-05-03
sales@tropicfast.com
1-800-488-4777
Intech Holdings Limited
Beijing
46
2024-04-22
info@intechbj.com
86-010-83833828
Zygology Ltd
Oxford UK
43
2024-04-23
sales@zygology.com
+44 (0)1844 266020
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
3
2024-04-29
info@biotek.hu
+36-1-434-29-00