E3-1258-115
VISE ACTION® Compression Latch, Large Size, Wing, Zinc Alloy, Powder Coated, Black, 37 mm (1.46 in) Grip
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Key Locking |
Grip Type | Fixed |
Mounting Style | Single Hole Mount |
Head Style | Wing |
Series | Standard |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 18.00 |
Grip - Minimum (mm) | 37.00 |
Grip - Maximum (mm) | 39.00 |
Cam Attached | Yes |
Rotation | Type A - Turn Clockwise to Latch |
Actuator Type | Cylinder Lock |
Latching Points | Single or Three - Point |
Class | E3 - VISE ACTION® Compression Latches |
Size | 19.1mm |
Southco’s VISE ACTION® Compression Latches provide mechanical advantage, ensuring tight, vibration resistant door closure to seal out water and dust, while allowing easy access with a choice of key and tool security options. The smooth operation of the VISE ACTION® design aligns the cam behind the frame and draws it up tight with a single continuous half-turn motion.
Write Your Own Review