The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 9
D8-329-100-040
DZUS® Quarter-Turn Retainer, Size 9
Specifications
Size Series
Size 9
Type
Retainer
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Shanghai Actech International Co Ltd
Shanghai CHINA
7000
2024-04-26
sales@shactech.com
86-21-61099378
Aero Materiel AB
Jonkoping, Sweden
5146
2024-05-02
order@aeromateriel.com
+46.36.34.44.40
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2190
2024-05-09
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1166
2024-05-09
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
400
2024-05-07
info@handy-fix.com.pl
0048221277890
CASH COMPONENTES
Sao Paulo SP Brasil
118
2024-04-25
info@cash.com.br
55.11.3974.8312
Marek Industrial, a.s.
Brno CZ
64
2024-04-30
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
38
2024-04-23
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
10
2024-05-09
sales@dbroberts.com
1.800.773.5388