D5-PFSC35-40AZBTNA
DZUS® Quarter-Turn Stud Assembly, Slotted Recess, Steel
| Material | Steel |
|---|---|
| Head Style | Slotted Recess |
| Type | Stud Assembly |
| Class | D5 - DZUS® Panel Line Quarter-Turn Fasteners |
| Cage Code | 72,794.00 |
| DFCI Number | 3506-SC40A-Z3BT |
| Mil-Spec | MIL-F-25173A |
Southco’s DZUS® D5 Panel Line Quarter-Turn Fastener features a flare-in stud assembly, eliminating the possibility of dropped or lost hardware components. Designed for quick-access, the DZUS® D5 Panel Line Quarter-Turn Fastener provides accurate, secure engagement and vibration resistance for demanding applications across industries. Southco offers a wide range of DZUS® D5 Fasteners that provide enhanced functionality in addition to Aerospace grade D5 Panel Line Quarter-Turn Fasteners that meet Aerospace certification requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review